ADT6502

PRODUCTION

Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 (Monitors Temps from +35°C to +115°C)

Part Details

  • ±0.5°C (typical) threshold accuracy
  • Factory set trip points from
    −45°C to +15°C in 10°C increments
    +35°C to +115°C in 10°C increments
  • No external components required
  • Maximum temperature of 125°C
  • Open-drain output (ADT6501/ADT6503)
  • Push-pull output (ADT6502/ADT6504)
  • Pin-selectable hysteresis of 2°C or 10°C
  • Supply current of 30 μA (typical)
  • Space-saving, 5-lead SOT-23 package
ADT6502
Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 (Monitors Temps from +35°C to +115°C)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions