ADSP-CM402F
LAST TIME BUY150MHz ARM Cortex-M4 with 11+ ENOB ADC, LQFP120
Part Details
- ARM Cortex M4 Core with Floating Point Unit to support advanced programming models and complex algorithms with speed grades of 100 and 150 MHz.
- Dual 16 bit SAR ADCs with no missing codes, 11+ ENOB, 380ns conversion speed for high precision closed loop control.
- 128kB SRAM and 256kB flash memory options for a wide range of program and data memory requirements.
- Advanced PWM and timer functions for improved PV inverter and motor drive performance
- Two CAN interfaces, three UARTS, two SPIs, two SPORTs, eight 32-bit timers, two two-wire interfaces and four quadrature encoder interfaces.
- SINC filters for glueless connection to AD74xx isolated converters.
- Harmonic Analysis Engine for compliant grid connection.
- 14x14 120 lead LQFP package with 40 GPIO pins, 24 ADC input pins and 2 DAC output pins optimized for PV inverter applications.
- -40C to 105C ambient operating temperature for support of industrial applications.
The ADSP-CM402F Mixed-Signal Control Processor integrates dual precision 16 bit ADCs and an ARM® Cortex-M4™ processor core with floating-point unit operating at frequencies up to 150 MHz and integrating up to 128kB of SRAM memory, up to 256kB of flash memory, accelerators and peripherals optimized for photo-voltaic (PV) inverter control, motor control and other embedded control applications.
Documentation
Data Sheet 1
Application Note 8
Technical Articles 6
Processor Manual 1
Integrated Circuit Anomaly 1
Informational 1
Video 2
This is the most up-to-date revision of the Data Sheet.
Software Resources
CrossCore® Utilities
CrossCore Utilities is a collection of utilities for use with Analog Devices processors, in conjunction with CrossCore Embedded Studio, IAR or Keil development tools.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
BSDL Model File 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on ADSP-CM402F yet. Have something to say?
Start a Discussion on EngineerZone®