ADSP-CM40x in Solar PV Inverters
ADSP-CM40x in Solar PV Inverters
Analog Devices provides high-performance signal chain solutions for today's modern, grid-tied Solar Photovoltaic (PV) Inverters. At the core of the system is the new ADSP-CM403 mixed-signal control processor that integrates a highly optimized, floating point ARM®-Cortex™ M4 capable of accepting up to 24 channels of analog sense inputs with 16-Bit precision A/D conversion. On-board memory has been included to support both the DC-DC boost stage and the DC-AC Inverter stage. The ADSP-CM403 integrates a highly capable PWM controller with up to 20 outputs along with ADI's advanced isolated gate drivers; optional Sigma-Delta shunt based current measurement for grid-side. Isolating between DC and AC sides as well as between machine and human interfaces is enabled with ADI's patented iCoupler® digital isolation technology. This solution represents a highly efficient and finely tuned platform that includes an abundance of ADI products including data converters, amplifiers, embedded processors, iCoupler digital isolators, and power management devices. Together with model-based control support and a specialized partner network, ADI has all the hardware, software and signal processing experience needed to simplify and optimize system-level Solar PV inverter designs.
Visit the Solar Inverters section of the Energy microsite for additional information.
Product Details
The ADSP-CM40x mixed-signal control processor family is based on the ARM®Cortex®-M4 core and is designed for motor control and industrial applications. The ADSP-CM40x Evaluation Hardware provides a… Show More..
Features & Benefits
ADSP-CM408F EZ-Lite
- ADSP-CM408F mixed-signal control processor
- 2 – 16-bit t ADCs with 8 inputs each
- 10/100 Ethernet PHY
- USB
- 2 – CAN interfaces ADI ADM3053
- RS-485 transceiver ADI ADM2682E
- RS-232 transceiver ADI ADM3252E
- 256K x 16–bit (4 Mb) SRAM
- 2 Mb internal quad SPI flash
- 40 character TWI display
- Expansion Interface
- ADSP-CM403F mixed-signal control processors
- 2 – 16-bit t ADCs with 12 inputs each
- 2 – 12-bit DACs
- CAN interface ADI ADM3053
- RS-232 transceiver ADI ADM3252E
- 256K x 16–bit (4 Mb) SRAM
- 2 Mb internal quad SPI flash
- 40 character TWI display
- Expansion Interface
Product Details
The ezLINX™ iCoupler® Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication… Show More..
Features & Benefits
- Plug and play system evaluation
- Easy evaluation of 8 isolated Physical layer communication standards
- Open source hardware
- Open source software
- iCoupler® and isoPower® technology
- ADSP-BF548 Blackfin Processor running uCLinux
- Sample PC application
- Sample embedded uCLinux application