ADRF6820

Obsolete

695 MHz to 2700 MHz Quadrature Demodulator with Integrated Fractional-N PLL and VCO

Part Details

  • I/Q demodulator with integrated fractional-N PLL
  • RF input frequency range: 695 MHz to 2700 MHz
  • Internal LO frequency range: 356.25 MHz to 2850 MHz
  • Input P1dB: 14.5 dBm at 1900 MHz RF
  • Input IP3: 35 dBm at 1900 MHz RF
  • Programmable HD3/IP3 trim
  • Single pole, double throw (SPDT) RF input switch
  • RF digital step attenuation range: 0 dB to 15 dB
  • Integrated RF tunable balun for single-ended 50 Ω input
  • Multicore integrated VCO
  • Demodulated 1 dB bandwidth: 600 MHz
  • Demodulated 3 dB bandwidth: 1400 MHz
  • 4 selectable baseband gain and bandwidth modes
  • Digital programmable LO phase offset and dc nulling
  • Programmable via 3-wire serial port interface (SPI)
  • 40-lead, 6 mm × 6 mm LFCSP
ADRF6820
695 MHz to 2700 MHz Quadrature Demodulator with Integrated Fractional-N PLL and VCO
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital Control VGAs 1
ADL5202 Obsolete Wide Dynamic Range, High Speed, Digitally Controlled VGA
Fully Differential Amplifiers 1
ADL5566 RECOMMENDED FOR NEW DESIGNS 4.5 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier
Standard High Speed A/D Converters 4
AD9434 RECOMMENDED FOR NEW DESIGNS 12-Bit, 370 MSPS/500 MSPS, 1.8 V Analog-to-Digital Converter
AD9250 RECOMMENDED FOR NEW DESIGNS

14-Bit, 170 MSPS/250 MSPS, JESD204B, Dual Analog-to-Digital Converter

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADRF6820

ADRF6820 Evaluation Board

Product Details

ADRF6820-EVALZ is a full featured evaluation board allowing all the necessary support circuitry to operate the ADRF6820 in its various configurations. The evaluation board includes an on-board USB to allow for register programming via the SPI port of the ADRF6820. For ease of evaluation, a footprint for an optional crystal oscillator for the PLL reference input is integrated on the board, therefore not requiring an additional signal source. The I and Q outputs of the demodulator can be outputted single-ended or differentially where the necessary SMA connectors and balun are populated. Finally, the ADRF6820-EVALZ is populated with multiple power management options including LDOs, switching regulators, and the option to bypass the power management circuitry and to directly source the ADRF6820 with external power supplies. The ADRF6820-EVALZ is a 6 layer, FR-4 based evaluation board, and with the power management option only a +6V source is required. The required software that complements the evaluation board can be found on the ADI webpage.

EVAL-ADRF6820
ADRF6820 Evaluation Board

Latest Discussions

Recently Viewed