ADRF6750

RECOMMENDED FOR NEW DESIGNS

950 MHz to 1575 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO

Part Models
1
1ku List Price
Starting From $9.30

Part Details

  • I/Q modulator with integrated fractional-N PLL and VCO
  • Gain control span: 47 dB in 1 dB steps
  • Output frequency range: 950 MHz to 1575 MHz
  • Output 1 dB compression: 8.5 dBm
  • Output IP3: 23 dBm
  • Noise floor: −162 dBm/Hz
  • Baseband modulation bandwidth: 250 MHz (1 dB)
  • Output frequency resolution: 1 Hz
  • Functions with external VCO for extended frequency range
  • SPI and I2C-compatible serial interfaces
  • Power supply: 5 V/310 mA
ADRF6750
950 MHz to 1575 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADRF6750

ADRF6750 Evaluation Board

Product Details

The ADRF6750 evaluation board is no longer supported. New customers may consider using the ADRF6755.

This page contains ordering information for the evaluation board used to evaluate the ADRF6750 950 MHz to 1575 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO.

EVAL-ADRF6750
ADRF6750 Evaluation Board

Latest Discussions