ADRF5717

RECOMMENDED FOR NEW DESIGNS

Silicon Digital Attenuator, 2-Bit, 1 MHz to 30 GHz

Part Models
2
1ku List Price
Starting From $45.49

Part Details

  • Ultrawideband frequency range: 1 MHz to 30 GHz
  • Attenuation range: 16 dB typical steps to 48 dB
  • Low insertion loss
    • 1.5 dB to 8 GHz
    • 2.0 dB to 18 GHz
    • 2.8 dB to 30 GHz
  • Attenuation accuracy
    • ±(0.20 + 2.3% of attenuation state) dB typical up to 8 GHz
    • ±(0.30 + 3.2% of attenuation state) dB typical up to 18 GHz
    • ±(0.30 + 6.5% of attenuation state) dB typical up to 30 GHz
  • Typical step error
    • ±0.8 dB typical up to 8 GHz
    • ±1.3 dB typical up to 18 GHz
    • ±3.3 dB typical up to 30 GHz
  • High input linearity
    • P0.1dB insertion loss state: 30 dBm typical
    • P0.1dB other attenuation states: 30 dBm typical
    • IP3 insertion loss state: 51 dBm typical
    • IP3 other attenuation state: 49 dBm typical
  • High RF power handling
    • Input at ATTIN and ATTOUT
      • 30 dBm typical steady state average
      • 33 dBm typical steady state peak
  • RF amplitude settling time (0.1 dB of final RFOUT): 6.6 μs typical
  • Single-supply operation supported
  • Tight distribution in relative phase
  • No low frequency spurious signals
  • Parallel mode control, CMOS-/LVTTL-compatible
  • 20-terminal, 3 mm x 3 mm, land grid array [LGA] package
ADRF5717
Silicon Digital Attenuator, 2-Bit, 1 MHz to 30 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5717

Evaluation of the ADRF5717 Silicon Digital Attenuator, 2-Bit, 1 MHz to 30 GHz

Features and Benefits

  • Full featured evaluation board for the ADRF5717
  • Easy connection to test equipment
  • Additional through line for calibration

Product Details

The ADRF5717 is a 2-bit digital attenuator with 48 dB attenuation range manufactured in the silicon on insulator (SOI) process.

This user guide describes the ADRF5717-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5717. A photograph of the evaluation board is shown above.

For full details on the ADRF5715, see the ADRF5715 data sheet, which should be consulted in conjunction with this user guide when using the ADRF5717-EVALZ.

EVAL-ADRF5717
Evaluation of the ADRF5717 Silicon Digital Attenuator, 2-Bit, 1 MHz to 30 GHz

Latest Discussions

No discussions on ADRF5717 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed