ADRF5474

RECOMMENDED FOR NEW DESIGNS

Die on Carrier, Silicon Digital Attenuator, 2 dB LSB, 4-Bit, 10 MHz to 60 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Ultrawideband frequency range: 10 MHz to 60 GHz
  • Attenuation range: 22 dB with 2 dB steps
  • Bond pads for wire bond and ribbon bond
  • Low insertion loss
    • 1.3 dB typical up to 20 GHz
    • 2.0 dB typical up to 44 GHz
    • 2.7 dB typical up to 55 GHz
  • Attenuation accuracy
    • ±(0.3 + 1.0% of attenuation state) typical up to 20 GHz
    • ±(0.4 + 4.0% of attenuation state) typical up to 44 GHz
    • ±(0.4 + 6.0% of attenuation state) typical up to 55 GHz
  • Typical step error
    • ±0.30 dB typical up to 20 GHz
    • ±0.65 dB typical up to 44 GHz
    • ±1.10 dB typical up to 55 GHz
  • High input linearity
    • P0.1dB: 25.5 dBm typical
    • IP3: 45 dBm typical
  • High RF power handling
    • 23 dBm steady state and hot switching, average
    • 24 dBm steady state and hot switching, peak
  • Tight distribution in relative phase
  • No low frequency spurious signals
  • Parallel mode control, CMOS/LVTTL compatible
  • RF amplitude settling time (0.1 dB of final RF output): 175 ns
  • 16-pad, 2.770 mm × 1.620 mm, die on carrier [CHIP]
ADRF5474
Die on Carrier, Silicon Digital Attenuator, 2 dB LSB, 4-Bit, 10 MHz to 60 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on ADRF5474 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed