ADRF5473

RECOMMENDED FOR NEW DESIGNS

Die on Carrier, Silicon Digital Attenuator, 0.5 dB LSB, 6-Bit, 100 MHz to 40 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Ultrawideband frequency range: 100 MHz to 40 GHz
  • Attenuation range: 31.5 dB with 0.5 dB steps
  • Bond pads for wire bond and ribbon bond
  • Low insertion loss
    • 1.7 dB typical up to 18 GHz
    • 2.2 dB typical up to 26 GHz
    • 3.2 dB typical up to 40 GHz
  • Attenuation accuracy
    • ±(0.10 + 2.0% of attenuation state) typical up to 26 GHz
    • ±(0.13 + 1.5% of attenuation state) typical up to 35 GHz
    • ±(0.30 + 1.5% of attenuation state) typical up to 40 GHz
  • Typical step error
    • ±0.12 dB typical up to 26 GHz
    • ±0.30 dB typical up to 35 GHz
    • ±0.60 dB typical up to 40 GHz
  • High input linearity
    • P0.1dB insertion loss state: 31 dBm typical
    • P0.1dB other attenuation states: 28 dBm typical
    • IP3: 50 dBm typical
  • High RF power handling
    • 26 dBm steady state average
    • 31 dBm steady state peak
  • Tight distribution in relative phase
  • No low frequency spurious signals
  • SPI and parallel mode control, CMOS/LVTTL compatible
  • RF amplitude settling time (0.1 dB of final RF output): 250 ns
  • 18-pad, 3.171 mm × 1.616 mm, die on carrier [CHIP]
ADRF5473
Die on Carrier, Silicon Digital Attenuator, 0.5 dB LSB, 6-Bit, 100 MHz to 40 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions