ADRF5424

RECOMMENDED FOR NEW DESIGNS

Die on Carrier, Silicon SPDT Switch, 100 MHz to 60 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Ultrawideband frequency range: 100 MHz to 60 GHz
  • Reflective design
  • Bond pads for wire bond and ribbon bond
  • Low insertion loss
    • 1.0 dB typical up to 18 GHz
    • 1.3 dB typical up to 44 GHz
    • 1.5 dB typical up to 55 GHz
  • High input linearity
    • P1dB: 28 dBm typical
    • IP3: 50 dBm typical
  • High RF power handling
    • Through path: 27 dBm up to 40 GHz
    • Hot switching: 27 dBm up to 40 GHz
  • No low frequency spurious signals
  • RF settling time (50% VCTRL to 0.1 dB of final RF output): 17 ns
  • 14-pad, 2.571 mm x 2.471 mm, die on carrier [CHIP]
ADRF5424
Die on Carrier, Silicon SPDT Switch, 100 MHz to 60 GHz
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed