ADRF5420

PRE-RELEASE

Flip-Chip, Silicon SPDT Switch, 1 GHz to 90 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Usable frequency range: 1 GHz to 90 GHz
  • Low insertion loss
    • 1.2 dB typical to 40 GHz
    • 1.7 dB typical to 67 GHz
    • 3.0 dB typical to 90 GHz
  • High Isolation
    • 40 dB typical up to 40 GHz
    • 40 dB typical up to 67 GHz
    • 30 dB typical up to 81 GHz
  • High input linearity
    • P0.1dB: 24 dBm typical
    • IP3: 45 dBm typical
  • High RF input power handling
    • Through path: 24 dBm
    • Hot switching: 21 dBm
  • No low frequency spurs
  • CMOS/LVTTL compatible
  • Fast RF switching time: 15 ns
  • RF settling time (50% VCTRL to 0.1 dB of final RF output): 35 ns
  • Single-supply operation capability (VDD = 3.3 V , VSS = 0 V)
  • 30-ball, 1.56 mm × 2.04 mm, bumped, bare die sales
ADRF5420
Flip-Chip, Silicon SPDT Switch, 1 GHz to 90 GHz
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADRF5420 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed