ADRF5347

RECOMMENDED FOR NEW DESIGNS

High Linearity, Silicon SP4T Switch, 1 GHz to 6 GHz

Part Models
3
1ku List Price
Starting From $11.80

Part Details

  • Frequency range : 1 GHz to 6 GHz
  • Low insertion loss
    • 0.33 dB to 2.3 GHz typical
    • 0.35 dB to 2.8 GHz typical
    • 0.42 dB to 3.8 GHz typical
    • 0.53 dB to 5.0 GHz typical
    • 0.60 dB to 6.0 GHz typical
  • High input linearity, IP3: 84 dBm typical
  • High power handling at TCASE = 105°C
  • Long-term (>10 years) average
    • Continuous wave power: 39 dBm
    • LTE signal
      • Average power: 39 dBm
      • Peak power: 49 dBm
  • Fast 0.1 dB settling time : 720 ns typical
  • ESD ratings
    • HBM: 1000 V, Class 1B
    • CDM: 750 V, Class C4
  • Positive control, LVCMOS-/LVTTL- compatible
  • 4 mm x 4 mm, 20-terminal LGA package
ADRF5347
High Linearity, Silicon SP4T Switch, 1 GHz to 6 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5347

Evaluation of the ADRF5347 High Linearity, Silicon SP4T Switch, 1.8 GHz to 3.8 GHz

Features and Benefits

  • Full featured evaluation board for the ADRF5347
  • Easy connection to test equipment
  • Thru line for calibration

Product Details

The ADRF5347 is a high linearity, single-pole, four-throw (SP4T) switch manufactured in the silicon process.

The user guide describes the ADRF5347-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5347. Figure 1 in the user guide shows a photograph of the evaluation board.

The ADRF5347 data sheet provides full specifications for the ADRF5347. Consult the ADRF5347 data sheet in conjunction with the user guide when using the ADRF5347-EVALZ.

EVAL-ADRF5347
Evaluation of the ADRF5347 High Linearity, Silicon SP4T Switch, 1.8 GHz to 3.8 GHz

Latest Discussions

No discussions on ADRF5347 yet. Have something to say?

Start a Discussion on EngineerZone®