ADRF5345

RECOMMENDED FOR NEW DESIGNS

High Linearity, Silicon SP4T Switch, 30 MHz to 6 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Frequency range : 30 MHz to 6 GHz
  • Reflective design
  • Low Insertion Loss
    • 0.30 dB to 1.0 GHz typical
    • 0.35 dB to 2.8 GHz typical
    • 0.40 dB to 3.8 GHz typical
    • 0.45 dB to 5.0 GHz typical
    • 0.60 dB to 6.0 GHz typical
  • High power handling at TCASE = 105°C
    • Long-term (>10 years) average
      • Continuous wave power: 39 dBm
      • LTE signal
        • Average power: 39 dBm
        • Peak power: 49 dBm
  • High input linearity, IP3: 84 dBm typical
  • ESD ratings
    • HBM: 2000 V, Class 2
    • CDM: 1000 V, Class C3
  • Single-supply operation, integrated NVG
  • Positive control, LVCMOS-/LVTTL- compatible
  • 4 mm x 4 mm, 22-terminal LGA package
ADRF5345
High Linearity, Silicon SP4T Switch, 30 MHz to 6 GHz
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5345

Evaluation of the ADRF5345 High Linearity, Silicon SP4T Switch, 30 MHz to 6 GHz

Features and Benefits

  • Full featured evaluation board for the ADRF5345
  • Easy connection to test equipment
  • Thru line for calibration
  • Product Details

    The ADRF5345 is a high linearity, single-pole, four-throw (SP4T) switch manufactured in the silicon process.

    This user guide describes the ADRF5345-EVALZ evaluation board, designed to simply evaluate the features and performance of the ADRF5345. A photograph of the evaluation board is shown in Figure 1.

    The ADRF5345 data sheet provides full specifications for the ADRF5345. Consult the ADRF5345 data sheet in conjunction with this user guide when using the ADRF5345-EVALZ.

    EVAL-ADRF5345
    Evaluation of the ADRF5345 High Linearity, Silicon SP4T Switch, 30 MHz to 6 GHz

    Latest Discussions

    No discussions on ADRF5345 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed