ADRF5301

RECOMMENDED FOR NEW DESIGNS

Silicon, SPDT Switch, 37 GHz to 49 GHz

Part Models
3
1ku List Price
Starting From $13.70

Part Details

  • Reflective design
  • Low insertion loss: 1.4 dB typical
  • High isolation: 30 dB typical
  • High input linearity:
    • P0.1dB: 36 dBm
    • Input IP3: 52 dBm
  • High RF power handling
    • 28 dBm average
    • 36 dBm peak
  • Single-supply operation: 3.3V
    • Internal NVG
  • RF settling time (0.1 dB final RF output): 50 ns
  • 20-terminal, 3 mm × 3 mm, land grid array (LGA) package
ADRF5301
Silicon, SPDT Switch, 37 GHz to 49 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5301

Evaluation of the ADRF5301, Silicon SPDT Switch, Reflective, 37 GHz to 49 GHz

Features and Benefits

  • Full-featured evaluation board for the ADRF5301
  • Simple connection to test equipment
  • On-board through line for calibration

Product Details

The ADRF5301-EVALZ is designed to evaluate the features and performance of the ADRF5301 silicon, SPDT, reflective switch, which has a frequency range of 37 GHz to 49 GHz. The ADRF5301-EVALZ (see Figure 1) is populated with a 2.4 mm connector.

For full details, see the ADRF5301 data sheet, which must be consulted in conjunction with the user guide when using the ADRF5301-EVALZ.

EVAL-ADRF5301
Evaluation of the ADRF5301, Silicon SPDT Switch, Reflective, 37 GHz to 49 GHz

Latest Discussions

Recently Viewed