ADRF5162

RECOMMENDED FOR NEW DESIGNS

High Power, 100 W Peak, Silicon SPDT, Reflective Switch, 0.4 GHz to 8 GHz

Part Models
2
1ku List Price
Starting From $25.93

Part Details

  • Frequency range: 0.4 GHz to 8 GHz
  • Low insertion loss: 0.6 dB typical to 4 GHz
  • High Isolation: 45 dB typical to 4 GHz
  • High input linearity
    • 0.1 dB power compression (P0.1dB): 49 dBm
    • Third order intercept (IP3): >76 dBm
  • High power handling at TCASE = 85°C:
    • Insertion loss path
      • Average: 45.5 dBm
      • Pulsed (>100 ns pulse width, 15% duty cycle): 48.5 dBm
      • Peak (≤100 ns peak duration, 5% duty cycle): 50 dBm
    • Hot-switching at RFC: 43 dBm
  • 0.1 dB RF settling time with PIN ≤ 43 dBm: 1.2 μs
  • No low frequency spurious
  • Positive control interface: CMOS/LVTTL-compatible
  • 24-lead, 4.0 mm × 4.0 mm LFCSP package
ADRF5162
High Power, 100 W Peak, Silicon SPDT, Reflective Switch, 0.4 GHz to 8 GHz
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5162

Evaluating the ADRF5162 High Power, 100 W Peak, Silicon SPDT, Reflective Switch, 0.4 GHz to 8 GHz

Features and Benefits

  • Full featured evaluation board for the ADRF5162
  • Easy connection to the test equipment
  • Thru line for calibration

Product Details

The ADRF5162 is a single-pole, double-throw (SPDT) switch manufactured in the silicon process.

This user guide describes the ADRF5162-EVALZ evaluation board, designed to simply evaluate the features and performance of the ADRF5162. Figure 1 shows a photograph of the evaluation board.

The ADRF5162 data sheet provides full specifications for the ADRF5162. Refer to the ADRF5162 data sheet with this user guide when using the ADRF5162-EVALZ.

EVAL-ADRF5162
Evaluating the ADRF5162 High Power, 100 W Peak, Silicon SPDT, Reflective Switch, 0.4 GHz to 8 GHz

Latest Discussions

Recently Viewed