ADRF5141

RECOMMENDED FOR NEW DESIGNS

Silicon, Transmit and Receive Switch with Limiter, 6 GHz to 12 GHz

Part Models
2
1ku List Price
Starting From $56.18

Part Details

  • High-power transmit and receive switch with an integrated power limiter on receive path
  • Frequency range: 6 GHz to 12 GHz
  • Reflective 50 Ω design
  • Low insertion loss
    • TX to ANT: 0.9 dB at 8 GHz to 11 GHz
    • ANT to RX: 1.4 dB at 8 GHz to 11 GHz
  • High isolation: 55 dB typical for TX to RX when TX selected
  • High-power handling (TCASE = 50°C)
  • Input at TX: pulsed 40 dBm, >100 ns pulse width at 15% duty cycle
    • Input at ANT: pulsed 40 dBm, >100 ns pulse width at 15% duty cycle
  • RX flat leakage: 17 dBm
  • High linearity
    • Input P0.1dB at TX arm: 41 dBm
  • Fast switching time: 50 ns
  • Fast response and recovery time: <10 ns
  • Dual-supply, with no low-frequency spurious
  • Positive control interface: CMOS-/LVTTL-compatible
  • 20-lead, 3 mm × 3 mm LGA package
  • Pin compatible with the ADRF5144
ADRF5141
Silicon, Transmit and Receive Switch with Limiter, 6 GHz to 12 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5141

Evaluating the ADRF5141 Silicon, Transmit and Receive Switch with Limiter, 6 GHz to 12 GHz

Features and Benefits

  • Full featured evaluation board for the ADRF5141
  • Simple connection to the test equipment
  • Thru line for calibration
  • Product Details

    The ADRF5141 is a transmit and receive switch with limiter manufactured in the silicon process.

    The user guide describes the ADRF5141-EVALZ evaluation board, designed to simply evaluate the features and performance of the ADRF5141. The ADRF5141 is pin compatible with the ADRF5144. A photograph of the evaluation board is shown in Figure 1 of the user guide.

    The ADRF5141 data sheet provides full specifications for the ADRF5141. Consult the ADRF5141 data sheet in conjunction with this user guide when using the ADRF5141-EVALZ.

    EVAL-ADRF5141
    Evaluating the ADRF5141 Silicon, Transmit and Receive Switch with Limiter, 6 GHz to 12 GHz

    Latest Discussions