Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADRF5130

RECOMMENDED FOR NEW DESIGNS

High Power, 44 W Peak, Silicon SPDT, Reflective Switch, 0.7 GHz to 3.5 GHz

Viewing:

Part Details

  • Reflective, 50 Ω design
  • Low insertion loss:
    • 0.6 dB typical to 2.0 GHz
    • 0.7 dB typical to 3.5 GHz
  • High isolation
    • 50 dB typical to 2.0 GHz
    • 46 dB typical to 3.5 GHz
  • High power handling
    • RF input power, continuous wave (CW) at TCASE = 85°C
      • 43 dBm maximum operating
      • 46.5 dBm absolute maximum rating
  • High linearity
    • 0.1 dB compression (P0.1dB): 46 dBm typical
    • Input third-order intercept (IP3)
      • 68 dBm typical to 2 GHz
      • 65 dBm typical to 3.5 GHz
  • ESD ratings
    • Human body model (HBM): 2 kV, Class 2
    • Charged device model (CDM): 1.25 kV
  • Single positive supply: VDD = 5 V
  • Positive control, TTL-compatible: VCTL = 0 V or VDD
  • 24-lead, 4 mm × 4 mm LFCSP package (16 mm2)
ADRF5130
High Power, 44 W Peak, Silicon SPDT, Reflective Switch, 0.7 GHz to 3.5 GHz
ADRF5130 Functional Block Diagram ADRF5130 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADRF5130

ADRF5130 Evaluation Board

Product Details

The ADRF5130-EVALZ is a fully populated, RO4350 based evaluation board and it is constructed of an 8-layer material for thermal management. A single power supply of 5 V should be applied to the VDD test point while ground reference is connected to the GND test point.

A single control voltage of 0/+5 V that select the switch state is applied to the VCTL test point. The RF input signal can be applied to the PC mount SMA RF connector labeled RFC and the RF output signals can be measured on the PC mount SMA RF connectors labeled RF1 and RF2.

EVAL-ADRF5130
ADRF5130 Evaluation Board
ADRF5130-EVALZANGLE-web ADRF5130-EVALZBOTTOM-web ADRF5130-EVALZTOP-web

Latest Discussions

Recently Viewed