ADRF5054

RECOMMENDED FOR NEW DESIGNS

1 GHz to 60 GHz, Reflective, Silicon SP4T Switch

Part Models
2
1ku List Price
Starting From $97.34

Part Details

  • Ultrawideband frequency range: 1 GHz to 60 GHz
  • Low insertion loss
    • 2.2 dB typical up to 40 GHz
    • 2.8 dB typical up to 55 GHz
    • 3.2 dB typical up to 60 GHz
  • High isolation
    • 33 dB typical up to 40 GHz
    • 28 dB typical up to 55 GHz
    • 28 dB typical up to 60 GHz
  • High input linearity
    • P0.1dB: 25 dBm typical
    • IP3: 47 dBm typical
  • High RF power handling
    • Through path: 24 dBm
    • Hot switching path: 24 dBm
  • CMOS-/LVTTL-compatible
  • No low frequency spur
  • Fast RF switching time: 25 ns
  • RF settling time (50% VCTRL to 0.1 dB of RFOUT): 35 ns
  • Single-supply operation capability (VDD = 3.3 V, VSS = 0 V)
  • 24-terminal, 3 mm × 3 mm, RoHS-compliant, LGA package
ADRF5054
1 GHz to 60 GHz, Reflective, Silicon SP4T Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on ADRF5054 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed