ADRF5050

RECOMMENDED FOR NEW DESIGNS

Nonreflective, Silicon SP4T Switch, 100 MHz to 20 GHz

Part Models
2
1ku List Price
Starting From $33.36

Part Details

  • Ultrawideband frequency range: 100 MHz to 20 GHz
  • Nonreflective 50 Ω design
  • Low insertion loss
    • 0.9 dB typical to 6 GHz
    • 1.00 dB typical to 12 GHz
    • 1.20 dB typical to 20 GHz
  • High isolation Between RFx and RFx
    • 54 dB typical to 6 GHz
    • 50 dB typical to 12 GHz
    • 47 dB typical to 20 GHz
  • High input linearity
    • P0.1dB: 34 dBm typical
    • IP3: 55 dBm typical
  • High RF power handling
    • Through path: 33 dBm up to 20 GHz
    • Terminated path: 18 dBm up to 20 GHz
  • Switching on and off time: 55 ns
  • 0.1 dB settling time (50% VCTRL to 0.1 dB final RFOUT): 80 ns
  • All off state control
  • Logic select control
  • Single-supply operation with derated power handling
  • No low frequency spurs
  • 24-terminal, 3 mm × 3 mm, land grid array (LGA) package
  • Pin compatible with the ADRF5042 and ADRF5043
ADRF5050
Nonreflective, Silicon SP4T Switch, 100 MHz to 20 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
ADRF5050-EVALZ

Evaluation of the ADRF5050 Nonreflective, Silicon SP4T Switch, 100 MHz to 20 GHz

Features and Benefits

  • Full featured evaluation board for the ADRF5050
  • Easy connection to test equipment
  • Additional through line for calibration
  • Product Details

    The ADRF5050 is a nonreflective, SP4T switch manufactured in the silicon on insulator (SOI) process.

    The user guide describes the ADRF5050-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5050. A photograph of the evaluation board is shown in Figure 1 of the user guide.

    The ADRF5050 data sheet provides full specifications for the ADRF5050. Refer to the ADRF5050 data sheet with the user guide when using the ADRF5050-EVALZ.

    ADRF5050-EVALZ
    Evaluation of the ADRF5050 Nonreflective, Silicon SP4T Switch, 100 MHz to 20 GHz

    Latest Discussions