ADRF5049

RECOMMENDED FOR NEW DESIGNS

Silicon SP4T Switch, Nonreflective, 9 kHz to 45 GHz

Part Models
2
1ku List Price
Starting From $97.76

Part Details

  • Ultrawideband frequency range: 9 kHz to 45 GHz
  • Nonreflective 50 Ω design
  • Low insertion loss
    • 1.3 dB to 18 GHz typical
    • 2.2 dB to 40 GHz typical
    • 3.3 dB to 45 GHz typical
  • High isolation
    • 44 dB to 18 GHz typical
    • 40 dB to 40 GHz typical
    • 35 dB to 45 GHz typical
  • High input linearity
    • P0.1dB: >30 dBm typical
    • IP3: 50 dBm typical
  • High RF input power
    • 30 dBm through path
    • 18 dBm terminated path
  • No low frequency spurious
  • ESD ratings
    • HBM: ±2000 V for all pins
    • CDM: ±500 V for all pins
  • On and off time (50% VCTRL to 90% of final RFOUT): 2.7 μs
  • 0.1 dB RF settling time (50% VCTRL to 0.1 dB of final RF output): 3.4 μs
  • 3 mm x 3 mm, 24-terminal LGA package
  • Pin compatible with the ADRF5042 and ADRF5043
ADRF5049
Silicon SP4T Switch, Nonreflective, 9 kHz to 45 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5049

Evaluating the ADRF5049, Silicon SP4T Switch, Nonreflective, 9 kHz to 45 GHz

Features and Benefits

  • Full featured evaluation board for the ADRF5049
  • Simple connection to test equipment
  • Thru line for calibration
  • Product Details

    The ADRF5049 is a SP4T, nonreflective switch manufactured in the silicon process.

    The user guide describes the ADRF5049-EVALZ evaluation board, which was designed to simply evaluate the features and performance of the ADRF5049. A photograph of the evaluation board is shown in Figure 1 of the user guide.

    Note that the ADRF5049 IC is populated on the ADRF5042 bare evaluation board; however, the whole assembly is the ADRF5049-EVALZ.

    The ADRF5049 data sheet provides full specifications for the ADRF5049. Consult the ADRF5049 data sheet in conjunction with this user guide when using the ADRF5049-EVALZ.

    EVAL-ADRF5049
    Evaluating the ADRF5049, Silicon SP4T Switch, Nonreflective, 9 kHz to 45 GHz

    Latest Discussions

    Recently Viewed