ADRF5042

RECOMMENDED FOR NEW DESIGNS

Nonreflective, 100 MHz to 44 GHz Silicon SP4T Switch

Part Models
2
1ku List Price
Starting From $80.44

Part Details

  • Ultrawideband frequency range: 100 MHz to 44 GHz
  • Nonreflective 50 Ω design
  • Low insertion loss:
    • 1.8 dB up to 18 GHz
    • 2.8 dB up to 40 GHz
    • 3.2 dB up to 44 GHz
  • High isolation:
    • 50 dB at 18 GHz
    • 39 dB at 40 GHz
    • 35 dB at 44 GHz
  • High input linearity:
    • P0.1dB: 26 dBm typical
    • IP3: 47 dBm typical
  • High power handling
    • 24 dBm through path
    • 24 dBm terminated path
  • All off state control
  • Logic select control
  • No low frequency spurs
  • Settling time (0.1 dB final RF output): 30 ns
  • 24-terminal, 3 mm × 3 mm land grid array (LGA) package
  • Pin compatible with ADRF5043, low frequency cutoff version
ADRF5042
Nonreflective, 100 MHz to 44 GHz Silicon SP4T Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5042

Evaluation Board for the ADRF5042

Features and Benefits

  • Contains the ADRF5042 device and application circuitry
  • 2.4 mm RF connectors
  • DC test points for supply and control
  • Through line for calibration

Product Details

The ADRF5042-EVALZ (see Figure 1) is designed to evaluate the features and performance of the ADRF5042 100 MHz to 44 GHz, nonreflective, SP4T switch manufactured in the silicon on insulator (SOI) process.

For full details on the ADRF5042, see the ADRF5042 data sheet, which must be consulted in conjunction with this user guide when using the ADRF5042-EVALZ.

EVAL-ADRF5042
Evaluation Board for the ADRF5042

Latest Discussions

Recently Viewed