ADRF5032

RECOMMENDED FOR NEW DESIGNS

1 GHz to 60 GHz, Reflective, Silicon SPDT Switch

Part Models
2
1ku List Price
Starting From $80.35

Part Details

  • Ultra-wideband frequency range: 1 GHz to 60 GHz
  • Low insertion loss
    • 1.3 dB typical up to 40 GHz
    • 1.9 dB typical up to 55 GHz
    • 2.0 dB typical up to 60 GHz
  • High isolation
    • 43 dB typical up to 40 GHz
    • 37 dB typical up to 55 GHz
    • 32 dB typical up to 60 GHz
  • High input linearity
    • P0.1dB: 24 dBm typical
    • IP3: 45 dBm typical
  • High RF power handling
    • Through path: 24 dBm
    • Hot switching path: 21 dBm
  • CMOS/LVTTL compatible
  • No low-frequency spur
  • Fast RF switching time: 15 ns
  • RF settling time (50% VCTRL to 0.1 dB of RF output): 35 ns
  • Single-supply operation capability (VDD = 3.3 V, VSS = 0 V)
  • 12-terminal, 2.5 mm × 2.5 mm, RoHS-compliant, LGA package
ADRF5032
1 GHz to 60 GHz, Reflective, Silicon SPDT Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed