ADRF5010

RECOMMENDED FOR NEW DESIGNS

Silicon SPST Switch, NonReflective, 100 MHz to 55 GHz

Part Details

  • Ultrawideband Frequency range: 0.1 GHz to 55 GHz
  • Nonreflective ports, High power terminated path
  • Symmetrical ports
  • Low insertion loss
    • 1.0 dB typical to 20 GHz
    • 1.5 dB typical to 40 GHz
    • 2.0 dB typical to 55 GHz
  • Isolation
    • 30 dB typical to 50 GHz
    • 28 dB typical to 55 GHz
  • High input linearity
    • P0.1dB: >33 dBm typical
    • Input IP3 >60 dBm typical
  • High power handling Tcase= 85 °C
    • Through path
      • Peak: 36 dBm
      • Pulse: 33 dBm
      • CW: 30 dBm
      • Terminated path
        • Peak: 33 dBm
        • Pulse 33 dBm
        • CW: 30 dBm
      • Hot switching
        • Peak: 33 dBm
        • Pulse: 33 dBm
        • CW: 30 dBm
    • CMOS/LVTTL compatible
    • RF switching time: 30 ns
    • RF settling time (0.1 dB final RF output): 50 ns
    • Dual supply operation: ±3.3 V
    • 14-lead, 2.25 mm x 2.25 mm, LGA package
ADRF5010
Silicon SPST Switch, NonReflective, 100 MHz to 55 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5010

Evaluation Board for the ADRF5010 Silicon SPST Switch, Nonreflective, 100 MHz to 55 GHz

Features and Benefits

  • Full-featured evaluation board for the ADRF5010
  • Easy connection to the test equipment
  • Through line for calibration

Product Details

The ADRF5010 is a single-pole, single-throw (SPST) switch manufactured in the silicon process.

Thw user guide describes the ADRF5010-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5010.

Full specifications on the ADRF5010 are available in the ADRF5010 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the ADRF5010- EVALZ evaluation board.

EVAL-ADRF5010
Evaluation Board for the ADRF5010 Silicon SPST Switch, Nonreflective, 100 MHz to 55 GHz

Latest Discussions

No discussions on ADRF5010 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed