ADPL20502

RECOMMENDED FOR NEW DESIGNS

600mV to 5.5V Input, 2A Boost Converter with True Shutdown

Part Models
4
1ku List Price
Starting From $1.04
Viewing:

Part Details

  • 500nA Quiescent Supply Current from Output
  • Output Short-Circuit Protection
  • True Shutdown Mode
    • 1nA Shutdown Current
    • Output Disconnects from Input
    • No Reverse-Current with Any Voltage on VOUT
  • 96% Peak Efficiency, 90% or Higher at 500μA
  • Typical 800mA Output Current at 5.0V (VIN = 3.0V)
  • 600mV to 5.5V Input Range, Up to 5.35V in Regulation
  • 900mV Minimum Startup Voltage
  • Single Resistor-Adjustable Output Voltage
    • 2.3V to 5.2V Output Voltage Range with 100mV Steps
    • 5.5V Output Voltage Setting Available
  • 2A Peak Inductor Current Limit 
  • Thermal Shutdown Protection
  • Multiple Package Options
    • 1.58mm x 0.89mm, 0.4mm Pitch, 6-Bump (3 x 2) WLP
    • 2mm x 2mm, 8-Pin TDFN
  • -40°C to +125°C Operating Temperature Range
ADPL20502
600mV to 5.5V Input, 2A Boost Converter with True Shutdown
ADPL20502 Simplified Application Diagram ADPL20502 TDFN Pin Configuration ADPL20502 WLP Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

eval board
ADPL20502EVKIT

Evaluation Board for ADPL20502 converter in TDFN and WLP packages

Features and Benefits

  • Evaluates ADPL20502 in WLP and TDFN package
  • 600mV to 5.5V Input Voltage Range
  • 2.3V to 5.5V Configurable Output Voltage
  • Up to 1A Output Current
  • Proven Two-Layer, 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The ADPL20502 evaluation board evaluates the ADPL20502 IC in both TDFN and WLP packages. The ADPL20502 is a 600mV to 5.5V Input, 2A Boost Converter with Short-Circuit Protection and True ShutdownTM. The evaluation board operates over an input range of 600mV to 5.5V, depending on load, with 0.9V typical startup with 3kΩ load. The evaluation board provides resistor configurable output voltages from 2.3V to 5.5V. Refer to the ADPL20502 data sheet for output voltage settings. The evaluation boards consist of two application circuits with TDFN and WLP packages electrically isolated from each other.

ADPL20502EVKIT
Evaluation Board for ADPL20502 converter in TDFN and WLP packages
ADPL20502EVKIT Board Photo Angle View ADPL20502EVKIT Board Photo Top View ADPL20502EVKIT Board Photo Bottom View

Latest Discussions

No discussions on adpl20502 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed