ADP5587

PRODUCTION

Mobile I/O Expander and QWERTY Keypad Controller

Part Models
3
1ku List Price
Starting From $1.27

Part Details

  • 18-GPIO port expander or 10 × 8 keypad matrix
  • GPIOs configurable as GPIs, GPOs, and keypad rows or columns
  • I2C interface with auto-increment
  • 1.65 V to 3.6 V operation
  • Keypad lock capability
  • Open-drain interrupt output
  • Key press and key release interrupts
  • GPI interrupt with level programmability
  • Programmable pull-ups
  • Key event counter with overflow interrupt
  • 275 μs debounce on the reset line and GPIs
  • 1 μA typical idle current
  • 55 μA typical polling current
  • 4 mm × 4 mm LFCSP package
  • Small 2 mm x 2 mm WLCSP package, 0.4 mm pitch
  • Multiple I2C addresses available for the LFCSP package to allow multiple port expanders on the same bus
ADP5587
Mobile I/O Expander and QWERTY Keypad Controller
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADP5587

ADP5587 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADP5587
ADP5587 Evaluation Board

Latest Discussions