ADP3605

PRODUCTION

120 mA Switched Capacitor Voltage Inverter with Regulated Output

Part Models
2
1ku List Price
Starting From $2.13

Part Details

  • Fully Regulated Adjustable Output Voltage
  • High Output Current: 120 mA
  • Output Accuracy: ±3%
  • 250 kHz Switching Frequency
  • Low Shutdown Current: 2 µA Typical
  • Input Voltage Range from 3 V to 6 V
  • SO-8 Package
  • –40°C to +85°C Ambient Temperature Range
ADP3605
120 mA Switched Capacitor Voltage Inverter with Regulated Output
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed