Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADMV8416

RECOMMENDED FOR NEW DESIGNS

6.3 GHz to 18 GHz, Tunable Band-Pass Filter

Part Models
2
1ku List Price
Starting From $94.01

Part Details

  • Amplitude settling: 200 ns typical
  • Wideband rejection: ≥20 dB
  • Single chip implementation
  • 40-lead, 6 mm × 6 mm, RoHS compliant LFCSP
ADMV8416
6.3 GHz to 18 GHz, Tunable Band-Pass Filter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter Files (S2P)

S-Parameters for RF and Microwave Tunable Filters

Open Tool

Evaluation Kits

eval board
EVAL-ADMV8416

ADMV8416 Evaluation Board 

Features and Benefits

  • Enables quick breadboarding and prototyping
  • User defined circuit configuration
  • End launch 2.4 mm connector provisions
  • Easy connection to test equipment and other circuits

Product Details

The ADMV8416-EVALZ/ADMV8432-EVALZ evaluation boards aid in the evaluation of the ADMV8416 and ADMV8432 bandpass filters with selectable pass band frequency. 

The ADMV8416-EVALZ/ADMV8432-EVALZ evaluation boards have end launch 2.4 mm connectors on both the input and the output to allow an efficient connection to test equipment and other circuitry.

Optimized power and ground planes ensure low noise and high speed operation. Component placement and power supply bypassing are optimized for maximum circuit flexibility and performance.

All components are placed on the primary side. No components are placed on the secondary side (see Figure 1 and Figure 2). Note that the ADMV8432-EVALZ evaluation board is labeled ADMV8416-EVALZ. The ADMV8416 and ADMV8432 are evaluated using the same printed circuit board (PCB).

The ADMV8416 and ADMV8432 data sheets, available at www.analog.com, provide full specifications for the ADMV8416 and ADMV8432. Consult the ADMV8416 and ADMV8432 data sheets in conjunction with this user guide when using the evaluation boards. 

EVAL-ADMV8416
ADMV8416 Evaluation Board 

Latest Discussions

Recently Viewed