ADMV4821

RECOMMENDED FOR NEW DESIGNS

24 GHz to 29.5 GHz Transmitter/Receiver, Dual Polarization Beamformer

Part Models
1
1ku List Price
price unavailable

Part Details

  • RF frequency range: 24 GHz to 29.5 GHz
  • 16 configurable transmit channels
  • 16 configurable receive channels
  • Dual polarization: 8 horizontal and 8 vertical channels
  • Fast TDD switching time using external pins
  • Matched, 50 Ω, single-ended RF inputs and outputs
  • Integrated transmitter power detectors and temperature sensor
  • High resolution, 6-bit vector modulators for phase control
  • High resolution, 6-bit and 5-bit DVGAs for amplitude control
  • Gain compensation over temperature
  • Memory for 256 beam positions
  • Single power supply required: 3.3 V with on-chip LDO regulator for 1.8 V
  • Adjustable power modes for power consumption reduction
  • 3-wire or 4-wire SPI supporting up to a 61.44 MHz SPI clock speed
  • 72-terminal, 10 mm × 10 mm, LGA package
ADMV4821
24 GHz to 29.5 GHz Transmitter/Receiver, Dual Polarization Beamformer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV4821

Evaluating the ADMV4821 24 GHz to 29.5 GHz Transmitter/Receiver, Dual Polarization Beamformer

Features and Benefits

  • Fully featured evaluation board for the ADMV4821
  • On-board SDP-S connector for SPI control
  • 5 V operation through LDO regulators
  • ACE software interface for SPI control

Product Details

The ADMV4821-EVALZ evaluation board incorporates the ADMV4821 silicon germanium (SiGe), 24 GHz to 29.5 GHz, 5G beamformer with low dropout (LDO) regulators, level shifters, and an EVAL-SDP-CS1Z (SDP-S) controller board to allow the simplified and efficient evaluation of the ADMV4821. The RF IC is highly integrated and contains 16 independent transmitter and receiver channels. The device supports eight horizontal and eight vertical polarized antennas via independent RFV and RFH input/outputs (I/Os). The chip can be programmed using a 3-wire or 4‑wire serial port interface (SPI). The SDP-S controller allows the user to interface with the ADMV4821 SPI through the Analog Devices, Inc., Analysis, Control, Evaluation (ACE) software. The level shifters translate the 1.8 V chip logic level to the 3.3 V SDP-S logic level. The LDO regulators allow the ADMV4821 to be powered on by a single supply.

For full details on the ADMV4821, see the ADMV4821 data sheet, which must be consulted in conjunction with the user guide when using the ADMV4821-EVALZ.

EVAL-ADMV4821
Evaluating the ADMV4821 24 GHz to 29.5 GHz Transmitter/Receiver, Dual Polarization Beamformer

Latest Discussions

Recently Viewed