ADMV4728

PRE-RELEASE

47.2 GHz to 48.2 GHz Transmit/Receive Dual Polarization Beamformer

Part Models
1
1ku List Price
price unavailable

Part Details

  • RF frequency range: 47.2 GHz to 48.2 GHz
  • No degradation in EVM at wide 5G NR channel bandwidths
  • CMOS beamformer with industry leading efficiency and linear Pout with 5G NR
  • 16 configurable transmit and receive channels
  • Dual Polarization – 8 Horizontal and 8 Vertical Channels
  • Fast TDD switching time using external pins
  • Integrated TX power detectors and temperature sensor
  • Matched 50Ω single-ended RF inputs and outputs
  • Efficient heat transfer package
  • Non-volatile memory for full-array phase and gain calibration
  • High resolution vector modulators for phase control
  • High resolution DGAs for amplitude control
  • Temperature compensation
  • Memory for TX and RX beam positions
  • 3GPP specification compliant
  • Common SPI register map across ADMV4828 / ADMV4928 / ADMV4728
ADMV4728
47.2 GHz to 48.2 GHz Transmit/Receive Dual Polarization Beamformer
Ask a Question

Documentation

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions