ADM8828

PRODUCTION

Switched-Capacitor Voltage Inverter with Shutdown

Part Models
2
1ku List Price
Starting From $1.20

Part Details

  • Inverts Input Supply Voltage
  • 99% Voltage Conversion Efficiency
  • 25 mA Output Current
  • Shutdown Function
  • Requires Only Two Capacitors
  • 1 µF Capacitors
  • 18 Ω Output Resistance
  • +1.5 V to +5.5 V Input Range
  • 600 µA Quiescent Current
  • 20 nA Shutdown Current
ADM8828
Switched-Capacitor Voltage Inverter with Shutdown
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed