ADM488

PRODUCTION

5 V, Slew-Rate Limited, Low Power, 250 kbps, Full Duplex EIA RS-485 Transceiver

Part Models
3
1ku List Price
price unavailable

Part Details

  • Meets EIA RS-485 Standard 
  • 250 kbps Data Rate 
  • Single 5 V ± 10% Supply 
  • –7 V to +12 V Bus Common-Mode Range 
  • 12 kΩ Input Impedance 
  • 2 kV EFT Protection Meets IEC1000-4-4 
  • High EM Immunity Meets IEC1000-4-3 
  • Reduced Slew Rate for Low EM Interference 
  • Short Circuit Protection 
  • Excellent Noise Immunity 
  • 30 µA Supply Current 
ADM488
5 V, Slew-Rate Limited, Low Power, 250 kbps, Full Duplex EIA RS-485 Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-RS485FD8EBZ

Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ

Product Details

The EVAL-RS485FD8EBZ allows quick and easy evaluation of full-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI) and receiver output (RO). Bus signals A, B, Y and Z (full-duplex bus) can be connected to a bus screw terminal block. Termination resistors are fitted across A and B, as well as Y and Z. These can be connected in half-duplex configuration (A to Y, B to Z), in order to evaluate the RS-485 driver. Footprints are provided for pull-up and pull-down (biasing resistors) on the receiver inputs in order to provide the option to evaluate an RS-485 receiver with this configuration.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485FD8EBZ
Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ

Latest Discussions

Recently Viewed