ADM4853

PRODUCTION

5 V, ⅛ Load, Slew-Rate Limited, RS-485/RS-422 Transceiver (Half Duplex, 10 Mbps)

Part Models
4
1ku List Price
Starting From $1.16

Part Details

  • Electronics industries alliance (EIA) RS-485/RS-422 compliant
  • Data rate: 10 Mbps
  • Half-duplex and full duplex options
  • Reduced slew rates for low electromagnetic interference (EMI)
  • True fail-safe receiver inputs
  • 5 µA (maximum) supply current in shutdown mode
  • Up to 256 transceivers on one bus
  • Outputs high-Z when disabled or powered off
  • −7 V to +12 V bus common-mode range
  • Thermal shutdown and short-circuit protection
  • Pin-compatible with the MAX308x
  • Specified over the −40°C to +85°C temperature range
  • Available in 8-lead SOIC, 8-lead LFCSP, and 8-lead MSOP
  • Qualified for automotive applications
ADM4853
5 V, ⅛ Load, Slew-Rate Limited, RS-485/RS-422 Transceiver (Half Duplex, 10 Mbps)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Latest Discussions