ADM483E

PRODUCTION

5 V, ±15 kV ESD Protected, Slew Rate Limited, Low Power, Half Duplex RS-485/RS-422 Transceiver

Part Models
2
1ku List Price
Starting From $1.35

Part Details

  • ±15 kV ESD protection
  • 250 kbps data rate
  • Reduced slew rate for low EM interference
  • Single 5 V ± 10% supply
  • −7 V to +12 V bus common-mode range
  • Up to 32 nodes on the bus
  • Receiver open-circuit, fail-safe design
  • Short-circuit protection
  • 36 μA supply current
  • 0.1 μA shutdown current
ADM483E
5 V, ±15 kV ESD Protected, Slew Rate Limited, Low Power, Half Duplex RS-485/RS-422 Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Latest Discussions

Recently Viewed