ADM3491-1

PRODUCTION

3.3V, Full Duplex, 840uA, 20Mbps, EIA RS-485 Transceiver

Part Models
6
1ku List Price
price unavailable

Part Details

  • Operates with 3.3 V supply
  • EIA RS-422 and RS-485 compliant over full CM range
  • 19 kΩ input impedance
  • Up to 50 transceivers on bus
  • 20 Mbps data rate
  • Short-circuit protection
  • Specified over full temperature range
  • Thermal shutdown
  • Interoperable with 5 V logic
  • 840 μA supply current
  • 2 nA shutdown current
  • See data sheet for additional features
ADM3491-1
3.3V, Full Duplex, 840uA, 20Mbps, EIA RS-485 Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADM3491-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed