ADM3490

PRODUCTION

3.3 V, Low Power, RS-485/RS-422 Transceiver (Full Duplex, 10 Mbps)

Part Models
2
1ku List Price
Starting From $1.28

Part Details

  • Operate with 3.3 V supply
  • Interoperable with 5 V logic
  • EIA RS-485/RS-422 Compliant over Full Common-Range
  • Data Rate Options: 10 Mbps
  • Half and Full Duplex Options
  • Up to 32 Transceivers on a Bus
  • -7V to +12V Bus Common Mode Range
  • Specified over –40°C to +85°C Temperature Range
  • 8 ns skew
  • Available in 8-Lead SOIC
ADM3490
3.3 V, Low Power, RS-485/RS-422 Transceiver (Full Duplex, 10 Mbps)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-RS485FD8EBZ

Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ

Product Details

The EVAL-RS485FD8EBZ allows quick and easy evaluation of full-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI) and receiver output (RO). Bus signals A, B, Y and Z (full-duplex bus) can be connected to a bus screw terminal block. Termination resistors are fitted across A and B, as well as Y and Z. These can be connected in half-duplex configuration (A to Y, B to Z), in order to evaluate the RS-485 driver. Footprints are provided for pull-up and pull-down (biasing resistors) on the receiver inputs in order to provide the option to evaluate an RS-485 receiver with this configuration.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485FD8EBZ
Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ

Latest Discussions