ADM3095E

PRODUCTION

Level 4 EMC Protected RS-485 Transceiver with Full ±42 V Fault Protection

Part Models
6
1ku List Price
Starting From $5.30

Part Details

  • Certified Level 4 EMC protection on RS-485 A and B bus pins
    • IEC 61000-4-5 surge protection (±4 kV)
    • IEC 61000-4-4 EFT protection (±2 kV)
    • IEC 61000-4-2 ESD protection
      • ±8 kV contact discharge
      • ±15 kV air gap discharge
  • Certified IEC 61000-4-6 conducted RF immunity (10 V/m rms)
  • RS-485 A and B bus pins HBM ESD >±30 kV

ADM3095E-EP supports defense and aerospace applications (AQEC standard)

  • Download ADM3095E-EP Data Sheet (pdf)
  • Military −55°C to +125°C operating temperature range
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/17618 DSCC Drawing Number
ADM3095E

Level 4 EMC Protected RS-485 Transceiver with Full ±42 V Fault Protection

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM3095E

ADM3095E Evaluation Board

Features and Benefits

  • Level 4 IEC EMC certified RS-485 evaluation board
    • Certified RS-485 A and B bus pin protection, passing
    • IEC 61000-4-5 surge protection to ±4 kV
    • IEC 61000-4-4 EFT protection to ±2 kV
    • IEC 61000-4-2 ESD protection to
      ±8 kV contact discharge
      ±15 kV air gap discharge
    • Certified IEC 61000-4-6 conducted RF immunity to Level 3 testing (10 V/m rms)
  • Passes RS-485 A and B bus pins HBM ESD to >±30 kV
  • Provides A and B bus pin fault protection to ±42 V ac/dc peak
  • Convenient connections for power supplies and signals through screw terminal blocks
  • 1.62 V to 5.5 V operating voltage range on VIO logic supply
  • 3.0 V to 5.5 V operating voltage range on VCC
  • Easily configurable through jumper connections
  • Test points for measuring all signals

Product Details

The EVAL-ADM3095EEBZ can be used for easy evaluation of the ADM3095E RS-485 transceiver with Level 4 IEC electromagnetic compatibility (EMC) and full ±42 V supply fault protection. Screw terminal blocks provide convenient connections for the power and signal connections.


The EVAL-ADM3095EEBZ is easily configured through jumper connections. Jumper connections can enable or disable the RS-485 driver and receiver. Two power supplies, one supply for the VIO logic supply and one VCC supply for the RS-485 driver/receiver, can power the EVAL-ADM3095EEBZ. When powering with only one power supply, the ADM3095E VIO and VCC pins can connect with a convenient on-board jumper. In addition, test points are included for all power and signal lines.


EVAL-ADM3095E
ADM3095E Evaluation Board

Latest Discussions

Recently Viewed