ADM3074E

PRODUCTION

3.3 V, ⅛ Load, ±15kV ESD Protected, RS-485/RS-422 Transceiver (Full Duplex, 500 kbps)

Part Models
4
1ku List Price
Starting From $2.08

Part Details

  • −40°C to +125°C temperature option
  • Hot-swap input structure on DE and RE pins
  • Reduced slew rates for low EMI
  • Low power shutdown current (all except ADM3071E/ ADM3074E/ADM3077E)
  • Outputs high-Z when disabled or powered off
  • Common-mode input range: −7 V to +12 V
  • Thermal shutdown and short-circuit protection
  • 8-lead and 14-lead narrow SOIC packages
ADM3074E
3.3 V, ⅛ Load, ±15kV ESD Protected, RS-485/RS-422 Transceiver (Full Duplex, 500 kbps)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-RS485FD8EBZ

Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ

Product Details

The EVAL-RS485FD8EBZ allows quick and easy evaluation of full-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI) and receiver output (RO). Bus signals A, B, Y and Z (full-duplex bus) can be connected to a bus screw terminal block. Termination resistors are fitted across A and B, as well as Y and Z. These can be connected in half-duplex configuration (A to Y, B to Z), in order to evaluate the RS-485 driver. Footprints are provided for pull-up and pull-down (biasing resistors) on the receiver inputs in order to provide the option to evaluate an RS-485 receiver with this configuration.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485FD8EBZ
Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ

Latest Discussions