ADM3058E

RECOMMENDED FOR NEW DESIGNS

5.7 kV rms, Signal Isolated, High Working Voltage, CAN FD Transceiver with ±15kV IEC ESD

Part Models
2
1ku List Price
Starting From $2.18

Part Details

  • 5.7 kV rms signal isolated CAN FD transceiver
  • 1500 V peak and dc working voltage to DIN VDE 0884-11
  • 1.7 V to 5.5 V supply and logic side levels
  • 4.5 V to 5.5 V supply on bus side
  • ISO 11898-2:2016-compliant CAN FD
  • Data rates up to 12 Mbps for CAN FD
  • Low maximum loop propagation delay: 155 ns
  • Extended common-mode range: ±25 V
  • Bus fault protection (CANH, CANL): ±40 V
  • ESD protection on the CANH and CANL bus pins
    • ≥±8 kV IEC 61000-4-2 contact discharge
    • ≥±15 kV IEC 61000-4-2 air discharge
  • Passes EN 55022, Class B by 6 dB
  • Safety and regulatory approvals
    • UL 1577 (pending)
      • VISO = 5700 V rms for 1 minute
    • IEC/EN/CSA 62368-1 (pending)
    • IEC/CSA 60601-1 (pending)
    • IEC/CSA 61010-1 (pending)
    • CQC GB 4943.1 (pending)
    • DIN EN IEC 60747-17 (VDE-0884-17) (pending)
      • VIORM = 1500 V peak
  • High common-mode transient immunity: >50 kV/μs
  • Industrial operating temperature range: −40°C to +125°C
ADM3058E
5.7 kV rms, Signal Isolated, High Working Voltage, CAN FD Transceiver with ±15kV IEC ESD
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM3058EEBZ

ADM3058E Evaluation Board

Features and Benefits

  • ADM3058E 12 Mbps isolated CAN FD transceiver
  • 2-layer PCB with low radiated emissions, passes EN 55022 Class B
  • On-board LDO regulators for 6 V to 9 V supply, providing 5 V to the ADM3058E VDD1 pin and VDD2 pin
  • Screw terminal connectors for the following
    • 6 V to 9 V LDO regulator, 5 V power supply to VDD1 pin
    • 1.7 V to 5.5 V direct power supply to VDD1 pin
    • 6 V to 9 V LDO regulator, 5 V power supply to VDD2 pin
    • 4.5 V to 5.5 V direct power supply to VDD2 pin
    • TXD pin, RXD pin, CANH pin, CANL pin signals
  • Divided PCB return planes for GND1 and GND2
  • SMA connectors for TXD pin and RXD pin signals

Product Details

The EVAL-ADM3058EEBZ allows the user to evaluate the ADM3058E isolated signal and power transceiver for controller area network (CAN) or CAN with flexible data rate (CAN FD) networks. The EVAL-ADM3058EEBZ allows all of the input and output functions to work without the need for external components.

Based on the Analog Devices, Inc., iCoupler® technology, the ADM3058E integrates logic side on/off keying (OOK) signal isolation channels and a low loop delay, high data rate, CAN FD transceiver.

The EVAL-ADM3058EEBZ is populated with the 8-lead standard small outline package, with increased creepage (SOIC_IC) and >8 mm creepage.

Full specifications of the ADM3058E can be found in the ADM3058E data sheet, available from Analog Devices, which must be consulted in conjunction with this user guide when using the EVAL-ADM3058EEBZ.

EVAL-ADM3058EEBZ
ADM3058E Evaluation Board

Latest Discussions

Recently Viewed