ADM239L

Obsolete

Low Power, +5V CMOS RS-232 100kBPS Transceiver with 3 Drivers, 5 Receivers and an Enable Pin

Part Details

  • Single 5 V Power Supply
  • Meets All EIA-232-E and V.28 Specifications
  • 120 kB/s Data Rate
  • On-Board DC-DC Converters
  • ±9 V Output Swing with 5 V Supply
  • Small 1 µF Capacitors
  • Low Power Shutdown ≤ µA
  • Receivers Active in Shutdown (ADM223)
  • ±30 V Receiver Input Levels
  • Latch-Up FREE
  • Plug-In Upgrade for MAX223/230-241
  • Plug-In Upgrade for AD230–AD241
ADM239L
Low Power, +5V CMOS RS-232 100kBPS Transceiver with 3 Drivers, 5 Receivers and an Enable Pin
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed