ADM203

Obsolete

High Speed, +5 V, 0.1 µF CMOS RS-232 Driver/Receiver

Viewing:

Part Details

  • 120 kB Transmission Rate
  • ADM202: Small (0.1 µF) Charge Pump Capacitors
  • ADM203: No External Capacitors Required
  • Single 5 V Power Supply
  • Meets EIA-232-E and V.28 Specifications
  • Two Drivers and Two Receivers
  • On-Board DC-DC Converters
  • ±9 V Output Swing with 5 V Supply
  • Low Power BiCMOS: 2.0 mA ICC
  • ±30 V Receiver Input Levels
ADM203
High Speed, +5 V, 0.1 µF CMOS RS-232 Driver/Receiver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADM203 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed