ADL8113
RECOMMENDED FOR NEW DESIGNS10MHz to 12GHz Low Noise Amplifier with 10MHz to 14GHz Bypass Switches
- Part Models
- 2
- 1ku List Price
- Starting From $83.79
Part Details
- Wideband amplifier with multiple bypass modes
- 4 pin-selectable operating modes
- Internal amplifier mode operating from 10MHz to 12GHz
- Internal bypass mode operating from 10MHz to 14GHz
- Two external bypass modes from 10MHz to 14GHz
- Integrated power-supply decoupling
- Reflective bypass switches
- In internal amplifier mode
- Small signal gain: 14.0dB typical from 200MHz to 6GHz
- OP1dB: 20.5dBm typical from 200MHz to 6GHz
- OIP3: 35.5dBm typical from 200MHz to 6GHz
- OIP2: 44.6dBm typical from 9GHz to 12GHz
- Noise figure: 3.8dB typical from 200MHz to 6GHz
- In internal bypass switch mode
- Insertion loss: 2.2dB typical from 200MHz to 6GHz
- Operating temperature range: −40°C to +85°C
- RoHS-compliant, 6mm × 6mm, 28-terminal LGA
The ADL8113 is a low noise amplifier (LNA) with bypass switches that provides broadband operation from 10MHz to 12GHz. The ADL8113 provides a low noise figure of 3.8dB and an output third-order intercept point (OIP3) of 35.5dBm from 200MHz to 6GHz. The ADL8113 provides a small signal gain of 14.0dB that is stable over frequency, temperature, power supply, and from device to device.
The integration of an amplifier and two SP4T reflective switches allows multiple paths through the device. The addition of switches also offers a high input third-order intercept (IIP3) path when large input signals are present. With the integration of power-supply decoupling capacitors, minimal external power-supply decoupling is required.
The ADL8113 is fully specified for operation across a temperature range of −40°C to +85°C. The ADL8113 is available in a 6mm × 6mm, 28-terminal land grid array (LGA) package.
APPLICATIONS
- Electronic test and measurement equipment
- Electronic warfare
- Wireless receivers
Documentation
Data Sheet 1
User Guide 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL8113ACCZ | LGA/CASON/CH ARRY SO NO LD | ||
ADL8113ACCZ-R7 | LGA/CASON/CH ARRY SO NO LD |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Evaluation Kits
Latest Discussions
No discussions on ADL8113 yet. Have something to say?
Start a Discussion on EngineerZone®