ADL8108
RECOMMENDED FOR NEW DESIGNS1 GHz to 8 GHz, Low Noise Amplifier with Integrated Temperature Sensor and Enable and Disable Function
- Part Models
- 2
- 1ku List Price
- Starting From $44.64
Part Details
- Single positive supply: 5 V and IDQ of 90 mA nominal
- RBIAS drain current adjustment pin
- Integrated temperature sensor
- Integrated enable and disable function
- Gain: 20 dB typical from 3 GHz to 4.5 GHz
- OIP3: 35.5 dBm typical from 1 GHz to 4.5 GHz
- Noise figure: 1 dB typical from 3 GHz to 6 GHz
- Extended operating temperature range: −55°C to +125°C
- RoHS-compliant, 3 mm × 3 mm, 16-lead LFCSP
The ADL8108 is a highly integrated, 1 GHz to 8 GHz, low noise amplifier (LNA). On-chip features include input and output AC coupling capacitors, an integrated bias inductor, an integrated temperature sensor, and an enable or disable pin (VPD).
Typical gain, output power 1 dB compression (OP1dB), third-order intercept point (OIP3), second-order intercept point (OIP2), and noise figure are 20 dB, 22 dBm, 35.5, 42 dBm, and 1 dB, respectively, from 3 GHz to 4.5 GHz. The nominal operating current (IDQ), which can be adjusted, is 90 mA operating from a 5 V supply voltage (VDD). Operation at 3 V is also supported.
The ADL8108 is fabricated on a pseudomorphic high electron mobility transistor (pHEMT) process. This device is housed in an RoHS-compliant, 3 mm x 3 mm, 16-lead LFCSP package and is specified for operation over an extended temperature range of −55°C to +125°C.
APPLICATIONS
- Telecommunications
- Test instrumentation
- Military
Documentation
Data Sheet 1
User Guide 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL8108ACPZN | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADL8108ACPZN-R7 | 16-Lead LFCSP (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Evaluation Kits
Latest Discussions
No discussions on ADL8108 yet. Have something to say?
Start a Discussion on EngineerZone®