ADL8103

RECOMMENDED FOR NEW DESIGNS

High Input Survivability, Low Noise Amplifier, 6 GHz to 12 GHz

Part Models
2
1ku List Price
Starting From $79.87

Part Details

  • High input power survivability: 34 dBm at 6 GHz to 12 GHz
  • Single positive supply: 5 V/100 mA nominal
  • RBIAS drain current adjustment pin
  • Fast overdrive recovery: 25 ns at 32 dBm
  • Gain: 25 dB typical from 8 GHz to 10 GHz
  • OIP3: 32.1 dBm typical from 8 GHz to 10 GHz
  • Noise figure: 1.7 dB typical at 8 GHz to 10 GHz
  • Extended operating temperature range: −55°C to + 125°C
  • RoHS-compliant, 2 mm × 2 mm, 8-lead LFCSP
ADL8103
High Input Survivability, Low Noise Amplifier, 6 GHz to 12 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADL8103

Evaluating the ADL8103 High Input Survivability, Low Noise Amplifier, 6 GHz to 12 GHz

Features and Benefits

  • 4-layer, Rogers 4350B and Isola 370HR evaluation board
  • End launch, 2.92 mm RF connectors
  • Through calibration path (depopulated)

Product Details

The ADL8103-EVALZ consists of a 4-layer printed circuit board (PCB) fabricated from 10 mil thick, Rogers 4350B and Isola 370HR, copper clad, forming a nominal thickness of 62 mils. The RFIN and RFOUT ports on the ADL8103-EVALZ are populated with 2.92 mm, female coaxial connectors, and the corresponding RF traces have a 50 Ω characteristic impedance. ADL8103-EVALZ is populated with components suitable for use over the entire −55°C to +125°C operating temperature range of the ADL8103. To calibrate board trace losses, a through calibration path is provided between the J1 and J2 connectors. J1 and J2 must be populated with RF connectors to use the through calibration path. Refer to Table 1 and Figure 3 for the through calibration path performance.

Access the ADL8103-EVALZ ground path and VDD pin through the surface-mount technology (SMT) test point connectors, GND and VDD. A supplementary test point for VBIAS is included for simple access on the RBIAS pin (see Figure 5 for the test point locations).

The RF traces on the ADL8103-EVALZ are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed pad connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction.

The power supply decoupling capacitors on the ADL8103-EVALZ represent the configuration used to characterize and qualify the device.

For full details on the ADL8103, see the ADL8103 data sheet, which must be consulted in conjunction with this user guide when using the ADL8103-EVALZ.

EVAL-ADL8103
Evaluating the ADL8103 High Input Survivability, Low Noise Amplifier, 6 GHz to 12 GHz

Latest Discussions

No discussions on ADL8103 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed