ADL6010S

RECOMMENDED FOR NEW DESIGNS

Aerospace ADL6010S Fast Responding, 45 dB Range, 0.5 GHz TO 43.5 GHz Envelope Detector

Part Models
3
1ku List Price
Starting From $642.00

Part Details

  • Schottky diode detector with linearization
  • Broadband 50 Ω input impedance
  • Accurate response from 0.5 GHz to 43.5 GHz with minimal slope variation
  • Input range of −30 dBm to +15 dBm,
    referred to 50 Ω
  • Excellent temperature stability
  • 2.1 V/VPEAK (output voltage per input peak voltage) slope at 10 GHz
  • Fast envelope bandwidth: 40 MHz
  • Fast output rise time: 4 ns
  • Low power consumption: 1.6 mA at 5.0 V
ADL6010S
Aerospace ADL6010S Fast Responding, 45 dB Range, 0.5 GHz TO 43.5 GHz Envelope Detector
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADL6010S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed