ADL5960

RECOMMENDED FOR NEW DESIGNS

10 MHz to 20 GHz Integrated Vector Network Analyzer Front End

Part Details

  • Wideband integrated bidirectional bridge
    • Raw directivity: 24.1 dB at 1 GHz, 12.8 dB at 18 GHz
    • Low insertion loss: 1.1 dB at 1 GHz, 1.9 dB at 18 GHz
    • Return loss: >12 dB typical
  • SPI configurable LO interface
    • Divide by 2; multiply by 1, 2, or 4
    • Offset LO interface enables drive with fRF = fLO
    • Single-ended or differential drive
    • SYNC function—synchronization across multiple devices
  • High dynamic range wideband IF signal path
    • SPI-programmable IF bandwidth from 1 MHz to 100 MHz
    • SPI-programmable IF gain, 6 dB step size
    • Externally adjustable output common-mode level
  • 5-bit SPI readable temperature sensor
  • Low power shutdown mode
  • 3 mm × 4 mm, 26-lead LGA
ADL5960
10 MHz to 20 GHz Integrated Vector Network Analyzer Front End
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 4
LT3045 RECOMMENDED FOR NEW DESIGNS 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator
LT3041 RECOMMENDED FOR NEW DESIGNS 20 V, 1 A, Ultra-Low Noise, Ultra-High PSRR Linear Regulator with VIOC Control
ADM7170 RECOMMENDED FOR NEW DESIGNS 6.5 V, 500 mA, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO
ADM7171 RECOMMENDED FOR NEW DESIGNS 6.5 V, 1 A, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

3-D Design Model 1


Evaluation Kits

eval board
EVAL-ADL5960

Evaluating the ADL5960 10 MHz to 20 GHz Integrated Vector Network Analyzer Front End

Features and Benefits

  • Full featured evaluation board for the ADL5960
  • Integrated bidirectional bridge measures forward and reverse coupled signal
  • Product Details

    The ADL5960-EVALZ allows evaluation of the ADL5960 vector network analyzer (VNA) front-end IC.

    The ADL5960 with integrated bridge derives inline incident and reflected power samples at up to 20 GHz, while maintaining low insertion loss, approximately 1 dB to 2 dB depending on frequency. Integrated mixers downconvert the incident and reflected samples to IF while preserving phase information. The serial peripheral interface (SPI) port provides access to programmable local oscillator (LO) and offset mixer versatility features, plus programmable IF gain and bandwidth.

    For optimal performance, the printed circuit board (PCB) RF transmission lines are 50 Ω controlled impedance on Rogers RO3003 low loss substrate material.

    For full details on the ADL5960, see the ADL5960 data sheet, which must be consulted in conjunction with the user guide when using the ADL5960-EVALZ.

    EVAL-ADL5960
    Evaluating the ADL5960 10 MHz to 20 GHz Integrated Vector Network Analyzer Front End

    Latest Discussions

    Recently Viewed