ADL5910

RECOMMENDED FOR NEW DESIGNS

DC to 6 GHz, ≤45 dB Envelope Threshold Detector/Trigger

Part Models
1
1ku List Price
Starting From $2.50

Part Details

  • Envelope threshold detection and latching 
  • Broad input frequency range: dc to 6 GHz 
  • ±1.0 dB input range: ≤45 dB 
  • ±1.0 dB input level: −30 dBm to +15 dBm at 100 MHz 
  • Programmable threshold and latch reset function
  • Propagation delay: 12 ns typical from RFIN to Q/Q latch
  • All functions temperature and supply stable 
  • Operates at 3.3 V from −40°C to +105°C 
  • Quiescent current: 3.5 mA typical
  • Power-down current: 100 μA typical
  • 16-lead, 3 mm × 3 mm LFCSP package
ADL5910

DC to 6 GHz, ≤45 dB Envelope Threshold Detector/Trigger

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADL5910

ADL5910 Evaluation Board

Product Details

The ADL5910-EVALZ is a fully populated, 4-layer, FR4 evaluation board that includes an SPST and an asymmetrical power coupling circuit. In its default configuration, the circuit operates as a complete input protection circuit that can connect to the input of a receiver or a power amplifier. A single 3.3 V power supply (VPOS) and GND test loops provide power for the complete board.


All documentation for the evaluation board is contained in the device datasheet.

EVAL-ADL5910
ADL5910 Evaluation Board

Latest Discussions