ADL5610
Obsolete30 MHz to 6 GHz RF/IF Gain Block
Part Details
- Fixed gain of 18.4 dB
- Broad operation from 30 MHz to 6 GHz
- High dynamic range gain block
- Input and output internally matched to 50 Ω
- Integrated bias circuit
- OIP3 of 38.8 dBm at 900 MHz
- P1dB of 20.4 dBm at 900 MHz
- Noise figure of 2.2 dB at 900 MHz
- Single 5 V power supply
- Low quiescent current of 92 mA
- Wide operating temperature range of -40°C to +105°C
- Thermally efficient SOT-89 package
- ESD rating of ±1.5 kV (Class 1C)
The ADL5610 is a single-ended RF/IF gain block amplifier that provides broadband operation from 30 MHz to 6 GHz. The ADL5610 provides a low noise figure of 2.2 dB with a very high OIP3 of more than 38 dBm simultaneously, which delivers a high dynamic range.
The ADL5610 provides a gain of 18 dB, which is stable over frequency, temperature, and power supply, and from device to device. The amplifier is offered in the industry-standard SOT-89 package and is internally matched to 50 Ω at the input and output, making the ADL5610 easy to implement in a wide variety of applications. The only external parts required are the input and output ac coupling capacitors, power supply decoupling capacitors, and bias inductor.
The ADL5610 has a high ESD rating of ±1.5 kV (Class 1C) and is fully specified for operation across a wide temperature range of −40°C to +105°C.
A fully populated RoHS-compliant evaluation board is available.
Documentation
Data Sheet 1
Application Note 1
Evaluation Design File 1
Product Selection Guide 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Integer-N PLL 2 | ||
ADF4350 | PRODUCTION | Wideband Synthesizer with Integrated VCO |
ADF4351 | RECOMMENDED FOR NEW DESIGNS | Wideband Synthesizer with Integrated VCO |
Single, Double, and Triple Balanced Mixers 2 | ||
ADL5802 | RECOMMENDED FOR NEW DESIGNS | Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer |
ADL5801 | RECOMMENDED FOR NEW DESIGNS | High IP3, 10 MHz TO 6 GHz, Active Mixer |
Tools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool