ADL5605

RECOMMENDED FOR NEW DESIGNS

700 MHz TO 1000 MHz, 1 W RF Driver Amplifier

Part Models
1
1ku List Price
Starting From $9.13

Part Details

  • Operation from 700 MHz to 1000 MHz
  • Gain of 23 dB at 943 MHz
  • OIP3 of 44.2 dBm at 943 MHz
  • P1dB of 30.9 dBm at 943 MHz
  • Noise figure of 4.8 dB at 943 MHz
  • Power supply: 5 V
  • Power supply current: 307 mA typical
  • Internal active biasing
  • Fast power-up/power-down function
  • Compact 4 mm × 4 mm, 16-lead LFCSP
  • ESD rating of ±1 kV (Class 1C)
  • Pin-compatible with the ADL5606, 1800 MHz to 2700 MHz
ADL5605
700 MHz TO 1000 MHz, 1 W RF Driver Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-ADL5605

ADL5605 Evaluation Board

Product Details

ADL5605-EVALZ is a 4-layer, FR4-equivalent printed circuit board, and configured for 943 MHz operation. It requires 5V/307 mA power supply for normal operation. The 5V power supply should be connected to the vector leads, labeled VCC1 and GND3. RFIN is the RF input port, and RFOUT is the RF output port. Both ports are populated with edge-mounted SMA connectors.

EVAL-ADL5605
ADL5605 Evaluation Board

Reference Designs

CN0522 Simplified Functional Block Diagram
CN0522 Circuits from the lab

USB Powered, 915 MHz ISM Radio Frequency Band, 1 W Power Amplifier with Overtemperature Management

Features and Benefits

  • Optimized for the 915MHz ISM Band
  • 1W Power Amplifier
  • Overtemperature Management prevents damage to components
CN0522
USB Powered, 915 MHz ISM Radio Frequency Band, 1 W Power Amplifier with Overtemperature Management

Latest Discussions

Recently Viewed