Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5545

RECOMMENDED FOR NEW DESIGNS

30 MHz to 6 GHz RF/IF Gain Block

Part Models
1
1ku List Price
Starting From $1.59
Viewing:

Part Details

  • Fixed gain of 24.1 dB
  • Broadband operation from 30 MHz to 6 GHz
  • Input/output internally matched to 50 Ω
  • Integrated bias control circuit
  • OIP3 of 36.4 dBm at 900 MHz
  • P1dB of 18.1 dBm at 900 MHz
  • Noise figure of 2.9 dB at 900 MHz
  • Single 5 V power supply
  • Low quiescent current of 56 mA
  • Wide operating temperature range of −40°C to +105°C
  • Thermally efficient SOT-89 package
  • ESD rating of ±1.5 kV (Class 1C)
ADL5545
30 MHz to 6 GHz RF/IF Gain Block
ADL5545-FBL ADL5545-PC
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Integer-N PLL 2
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4351 RECOMMENDED FOR NEW DESIGNS Wideband Synthesizer with Integrated VCO
Single, Double, and Triple Balanced Mixers 2
ADL5801 RECOMMENDED FOR NEW DESIGNS High IP3, 10 MHz TO 6 GHz, Active Mixer
ADL5802 RECOMMENDED FOR NEW DESIGNS Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5545

ADL5545 Evaluation Board

Product Details

ADL5545-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/200 mA power supply. The 5 V power supply should be connected to the test loops labeled VSUP and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.

EVAL-ADL5545
ADL5545 Evaluation Board

Latest Discussions

Recently Viewed