
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
ADL5544
RECOMMENDED FOR NEW DESIGNS30 MHz to 6 GHz RF/IF Gain Block
- Part Models
- 1
- 1ku List Price
- Starting From $1.59
Part Details
- Fixed gain of 17.4 dB
- Broadband operation from 30 MHz to
6 GHz - Input/output internally matched to
50 Ω - Integrated bias control circuit
- OIP3 of 34.9 dBm at 900 MHz
- P1dB of 17.6 dBm at 900 MHz
- Noise figure of 2.9 dB at 900 MHz
- Single 5V power supply
- Low quiescent current of 55 mA
- Wide operating temperature range of
-40°C to +105°C - Thermally efficient SOT-89 package
- ESD rating of ±1.5 kV (Class 1C)
The ADL5544 is a single-ended RF/IF gain block amplifier that provides broadband operation from 30 MHz to 6 GHz. The ADL5544 provides over 34 dBm of OIP3 using only 55 mA from a 5 V supply.
The ADL5544 provides a gain of 17 dB, which is stable over frequency, temperature, power supply, and from device to device. The amplifier is offered in the industry-standard SOT-89 package and is internally matched to 50 Ω at the input and output, making the ADL5544 very easy to implement in a wide variety of applications. The only external components required are the input/output ac coupling capacitors, power supply decoupling capacitors, and dc bias inductor.
The ADL5544 is fabricated on an InGaP HBT process and has a high ESD rating of ±1.5 kV (Class 1C). The ADL5544 is also fully specified for operation across the wide temperature range of −40°C to +105°C. A fully populated RoHS-compliant evaluation board is available.
Documentation
Data Sheet 1
Application Note 1
Evaluation Design File 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL5544ARKZ-R7 | 3-Lead SOT-89 |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Integer-N PLL 2 | ||
ADF4350 | PRODUCTION | Wideband Synthesizer with Integrated VCO |
ADF4351 | RECOMMENDED FOR NEW DESIGNS | Wideband Synthesizer with Integrated VCO |
Single, Double, and Triple Balanced Mixers 2 | ||
ADL5801 | RECOMMENDED FOR NEW DESIGNS | High IP3, 10 MHz TO 6 GHz, Active Mixer |
ADL5802 | RECOMMENDED FOR NEW DESIGNS | Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer |
Tools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool