ADL5519

RECOMMENDED FOR NEW DESIGNS

1 MHz TO 10 GHz, 62 dB Dual Log Detector / Controller

Part Details

  • Wide bandwidth: 1 MHz to 10 GHz
  • Dual-channel and channel difference output ports
  • Integrated accurate scaled temperature sensor
  • 62 dB dynamic range (±3 dB)
  • >50 dB with ±1 dB up to 8 GHz
  • Stability over temperature: ±0.5 dB (−40oC to +85oC)
  • Low noise detector/controller outputs
  • Pulse response time: 6 ns/8 ns (fall time/rise time)
  • Supply operation: 3.3 V to 5.5 V @ 60 mA
  • Fabricated using high speed SiGe process
  • Small footprint, 5 mm × 5 mm, 32-lead LFCSP
  • Operating temperature range: −40°C to +125°C
ADL5519
1 MHz TO 10 GHz, 62 dB Dual Log Detector / Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADL5519

ADL5519 Evaluation Board

Product Details

ADL5519-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power supply. The 5 V power supply should be connected to the test loops labeled VPOS and GND. The two RF input signals are applied to two SMA connectors labeled INHA and INHB. Temperature compensation and power down are accessed through the SMA connectors labeled ADJA, ADJB, and PWDN. The output signals are accessible via the OUTA, OUTB, OUTN, OUTP, and SMA connectors. The temperature output, TEMP, is available via a test loop. The circuit board can also accommodate a 24-pin header through which the power supply, ground, temperature adjust nodes and output signal pins are accessible (the circuit board ships with this header not installed).

EVAL-ADL5519
ADL5519 Evaluation Board

Latest Discussions